IR3888MTRPBF
Overview
OptiMOS™ IPOL 25 A single - voltage synchronous buck regulator
The IR3888 OptiMOSTM IPOL is an easy-to-use, fully integrated DC-DC buck regulator. The onboard PWM controller and OptiMOS™ MOSFETs with integrated bootstrap diode make the IR3888 a small footprint solution, providing high-efficient power delivery. Furthermore, it uses a fast Constant-On-Time (COT) control scheme, which simplifies the design efforts and achieves fast control response.
Summary of Features
- Single 4.3 V to 17 V application or Wide Input Voltage Range from 2.0 V to 17 V with an External VCC
- Precision Reference Voltage (0.6 V +/- 0.5%)
- Enhenced Fast COT engine stable with Ceramic Output Capacitors and No External Compensation
- Optional Forced Continuous Conduction Mode and Diode Emulation for Enhanced Light Load Efficiency
- Programmable Switching Frequency from 600 kHz to 2 MHz
- Monotonic Start-Up with Four Selectable Soft-Start Time & Enhanced Pre-Bias Start-Up
- Thermally Compensated Internal Over Current Protection with Four Selectable Settings
- Enable input with Voltage Monitoring Capability & Power Good Output
- Thermal Shut Down
- Operating Temp: -40 °C < Tj < 125 °C
- Small Size: 6 mm x 5 mm PQFN
- Lead-free, Halogen-free and RoHS2 Compliant
Potential Applications
- Server applications
- Storage applications
- Telecom and Datacom applications
- Distributed Point-of-Load power architectures
Diagrams
Training
Support